IESNA:LM-63-2002
[TEST]P953310
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-927-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31271
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4877.7 4579.5 4320.8 4014.7 3708.6 3519.1 3451.9 3461.8 3519.1 3592.1
3933.8 4994.2 6716.2 8442.2 10187.9 11524.8 12705.7 13633.9 14583.8 15194
15239.4 14483.1 11104.2 9674.5 8049.2 5470.1 3388.7 2677.8 1799 947.9
473.9 359.4 229.1 134.3 53.3 0 0
4877.7 4621 4362.3 4058.2 3748.1 3556.6 3485.5 3479.6 3528.9 3596.1
3858.7 4779 6433.8 8373.1 10047.7 11439.9 12666.3 13726.7 14615.4 15320.4
15478.3 14854.3 11590 9919.3 8371.1 5819.7 3607.9 2778.5 1860.2 995.3
552.9 434.5 296.2 193.5 126.4 29.6 0
4877.7 4615.1 4372.2 4083.8 3781.7 3594.1 3515.1 3499.3 3530.9 3592.1
3763.9 4439.3 5857.2 7707.6 9502.7 11102.2 12551.7 13791.9 14878 15782.5
16114.2 15839.7 14806.9 11641.3 9763.3 7204 4520.3 3254.4 2367.8 1384.3
932.1 770.2 673.4 560.8 385.1 67.1 0
4877.7 4642.7 4409.7 4158.9 3888.3 3686.9 3598.1 3562.5 3574.4 3621.7
3706.7 4058.2 4998.2 6518.8 8327.7 10134.6 11913.9 13614.1 15134.7 16234.7
16902.2 16993 16499.3 15642.2 14240.2 11830.9 9660.6 7417.3 4972.5 2302.6
1169.1 770.2 582.6 385.1 152.1 0 0
4877.7 4652.6 4457.1 4245.8 4026.6 3858.7 3758 3718.5 3712.6 3750.1
3813.3 3943.6 4362.3 5304.3 6755.7 8477.7 10403.2 12387.8 14358.6 16015.5
17222.1 17873.8 17899.4 17423.5 16777.7 15895 14660.8 12533.9 9324.9 5632.1
2405.3 837.3 349.5 195.5 77 5.9 0
4877.7 4692.1 4518.3 4372.2 4214.2 4087.8 4018.7 3987.1 3983.1 4012.8
4070 4153 4326.7 4713.8 5501.7 6718.2 8309.9 10126.7 12026.4 13910.4
15703.5 17222.1 18373.4 18837.4 18882.9 18861.1 18884.8 18351.6 15891.1 11295.8
6299.6 2120.9 539.1 199.5 49.4 3.9 0
4877.7 4731.6 4599.3 4504.5 4429.4 4380.1 4370.2 4388 4423.5 4470.9
4542 4640.7 4769.1 4982.4 5337.8 5946.1 6892 8163.7 9597.4 11137.8
12812.4 14544.3 16230.7 17755.3 19102.1 20206 21361.2 22514.5 22492.8 18959.9
11773.6 4986.3 1299.4 367.3 110.6 7.9 0
4877.7 4784.9 4705.9 4660.5 4654.6 4682.2 4739.5 4838.2 4933 5047.5
5201.6 5357.6 5513.6 5724.9 6001.4 6429.9 7093.4 8025.5 9117.6 10407.1
11876.3 13345.6 14876 16333.4 18213.4 20148.7 22498.7 24708.5 25818.3 24491.2
19309.4 10531.5 2950.3 628 134.3 9.9 0
4877.7 4844.1 4816.5 4844.1 4901.4 4996.2 5116.7 5258.8 5393.1 5543.2
5707.1 5873 6048.8 6281.8 6587.9 7032.2 7648.3 8507.4 9575.7 10813.9
12308.8 13900.5 15673.8 17603.2 19694.5 22018.8 24471.5 26780 27968.8 26785.9
21082.8 9714 2063.6 535.2 110.6 9.9 0
4877.7 4842.2 4834.3 4869.8 4938.9 5049.5 5187.8 5322 5478 5622.2
5784.1 5942.1 6123.8 6341 6655 7107.2 7737.2 8598.2 9688.3 11025.2
12541.8 14204.6 16017.5 18029.8 20174.4 22534.2 24994.8 27194.7 28176.2 26473.9
19874.2 8088.7 1570 416.7 82.9 7.9 0
4877.7 4881.7 4913.3 5021.9 5154.2 5333.9 5551.1 5768.3 5983.6 6200.8
6412.1 6639.2 6882.1 7209.9 7687.8 8300 9050.4 10006.2 11151.6 12435.2
13805.7 15227.5 16763.9 18215.4 19546.4 20674 21546.8 21813.4 20841.8 17814.5
11430 3355.2 610.2 187.6 47.4 15.8 0
4877.7 4899.4 4958.7 5077.2 5247 5460.3 5695.3 5942.1 6185 6406.2
6621.4 6830.8 7053.9 7326.4 7652.3 8094.6 8683.1 9400 10203.7 11035.1
11876.3 12723.5 13545 14194.7 14534.4 14538.3 14228.3 13525.3 12079.7 10033.9
6510.9 2186.1 487.8 160 61.2 23.7 0
4877.7 4903.4 4976.5 5094.9 5270.7 5470.1 5681.4 5884.8 6056.7 6187
6262 6309.4 6325.2 6348.9 6396.3 6473.3 6678.7 7115.1 7668.1 8209.2
8562.7 8724.6 8693 8252.6 7285 6005.3 4585.4 3005.6 1749.7 943.9
505.5 223.2 92.8 37.5 13.8 2 0
4877.7 4915.2 4958.7 5041.6 5102.8 5136.4 5140.4 5061.4 4917.2 4670.4
4322.8 3888.3 3394.7 2897 2417.1 1968.9 1568 1297.4 1202.6 1190.8
1202.6 1194.7 1074.3 851.1 608.2 406.8 270.5 205.4 169.8 138.2
106.6 67.1 27.6 11.8 3.9 0 0
4877.7 4917.2 4907.3 4840.2 4696 4476.8 4178.6 3748.1 3185.3 2531.7
1921.5 1421.8 1060.5 868.9 799.8 786 776.1 764.2 744.5 722.8
689.2 616.1 507.5 395 304.1 240.9 191.6 150.1 116.5 86.9
57.3 27.6 11.8 3.9 0 0 0
4877.7 4889.6 4784.9 4532.1 4151 3655.3 2979.9 2239.4 1607.5 1167.1
934.1 833.4 772.1 720.8 675.4 637.9 618.1 596.4 576.6 556.9
525.3 470 398.9 323.9 254.7 203.4 163.9 126.4 94.8 65.2
33.6 15.8 5.9 0 0 0 0
4877.7 4854 4613.1 4190.5 3602 2871.3 2030.1 1388.3 1036.8 916.3
857.1 801.8 732.6 649.7 564.8 493.7 440.4 416.7 432.5 456.2
456.2 428.5 379.2 316 248.8 197.5 154 120.5 88.9 59.2
37.5 15.8 5.9 0 0 0 0
4877.7 4840.2 4482.8 3882.4 3080.7 2132.8 1392.2 1032.8 938 886.7
833.4 758.3 669.5 574.7 483.8 406.8 343.6 312 298.2 294.2
296.2 296.2 288.3 262.6 231 197.5 165.9 132.3 106.6 84.9
63.2 37.5 7.9 0 0 0 0
4877.7 4834.3 4376.1 3665.2 2713.4 1739.8 1143.4 973.6 920.2 870.9
803.7 716.8 622.1 525.3 442.4 373.2 329.8 306.1 290.3 276.5
262.6 250.8 240.9 229.1 213.3 191.6 163.9 138.2 118.5 96.8
71.1 43.4 7.9 0 0 0 0
4877.7 4810.6 4279.4 3469.7 2427 1485 1040.7 955.8 910.4 853.1
780 699.1 612.2 517.4 434.5 373.2 335.7 316 302.1 290.3
274.5 262.6 248.8 235 217.2 187.6 150.1 128.4 106.6 84.9
59.2 27.6 3.9 0 0 0 0
4877.7 4808.6 4249.7 3396.6 2310.5 1390.2 1009.1 947.9 906.4 845.2
770.2 695.1 614.2 525.3 440.4 375.2 339.7 319.9 304.1 292.3
280.4 266.6 250.8 233 207.4 167.9 122.4 102.7 82.9 61.2
39.5 13.8 0 0 0 0 0
4877.7 4812.5 4232 3367 2261.1 1360.6 1009.1 945.9 902.5 843.2
766.2 691.2 614.2 523.3 438.4 373.2 339.7 319.9 306.1 294.2
282.4 266.6 250.8 233 205.4 161.9 118.5 100.7 79 59.2
35.5 11.8 0 0 0 0 0
